??
CAD model selection
Selectable products: 1
532440
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210IFR - Base element, with indexing for grid plates
Bill of material
532440
BESTNR
Order No.
532440
GR
Size
M16
PDF
catalog sheet
PDF
H
40 mm
B1
Diameter
17.0 mm
D
Diameter
133 mm
D1
Diameter
22 mm
E1
13.0 mm
D2
Diameter
16 mm
E2
11 mm
D3
Diameter
15
E3
14 mm
G
M12 mm
G1
M 8 mm
K
8 mm
R
100 mm
R1
80 mm
R2
50 mm
GEW
Weight
3880 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772532444
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.