??
CAD model selection
Selectable products: 1
532051
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210IZ - Intermediate element, with indexing
Bill of material
532051
BESTNR
Order No.
532051
GR
Size
B10
PDF
catalog sheet
PDF
H
50 mm
ZYL
Socket cap screw
M 8 x 45 mm
B1
Diameter
9 mm
D
Diameter
78 mm
D1
Diameter
15 mm
D2
Diameter
15 mm
E1
5.0 mm
E2
13.00 mm
G
Thread
M 8 mm
K
8 mm
R
50 mm
S1
3,5 mm
GEW
Weight
1651 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772532055
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.