??
CAD model selection
Selectable products: 1
532234
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210IZ - Intermediate element, with indexing
Bill of material
532234
BESTNR
Order No.
532234
GR
Size
B20
PDF
catalog sheet
PDF
H
80 mm
ZYL
Socket cap screw
M12 x 55 mm
B1
Diameter
13 mm
D
Diameter
112 mm
D1
Diameter
25 mm
D2
Diameter
16 mm
E1
11.5 mm
E2
11.25 mm
G
Thread
M12 mm
K
8 mm
R
80 mm
S1
5,5 mm
GEW
Weight
5632 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772532239
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D