??
CAD model selection
Selectable products: 1
534925
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210L - Assembly element BP10, BP10.3 and BP20, pneumatic
Bill of material
534925
BESTNR
Order No.
534925
GR
Size
BP10
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
8 kN
HK
Holding force
25 kN
B1
Diameter
9.0 mm
D
Diameter
80 mm
D1
Diameter
- mm
D2
Diameter
15 mm
DN
Diameter
22 mm
E
5.00 mm
H
80 mm
H1
37 mm
S1
- mm
GEW
Weight
2720 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772534929
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D