??
CAD model selection
Selectable products: 1
532432
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210S-105 - Support element, adjustable ± 5 mm
Bill of material
532432
BESTNR
Order No.
532432
GR
Size
B20
PDF
catalog sheet
PDF
HMIN
H min.
95 mm
HMAX
Height max.
105 mm
H
mm
Enter value for H
mm
cm
inch
ft
B1
Diameter
13 mm
D
Diameter
112 mm
D1
Diameter
25 mm
D2
Diameter
16 mm
D3
Diameter
43 mm
D4
Diameter
45 mm
E1
11.5 mm
G
Thread
M12 mm
H1
100 - 110 mm
M
Thread
M12 mm
R
80 mm
S1
5.5 mm
SW
41 mm
SW1
30 mm
GEW
Weight
1790 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772532437
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D