??
CAD model selection
Selectable products: 1
534628
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6210Z - Intermediate element
Bill of material
534628
BESTNR
Order No.
534628
GR
Size
B20
PDF
catalog sheet
PDF
H
20 mm
ZYL
Socket cap screw
M12 x 25 mm
B1
Diameter
13 mm
D
Diameter
112 mm
D1
Diameter
- mm
D2
Diameter
16 mm
E1
9.0 mm
E2
9.00 mm
G
M12 mm
R
80 mm
S1
- mm
GEW
Weight
1394 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772534622
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D