??
CAD model selection
Selectable products: 1
550286
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZSZ-112 - Collet attachment for clamping module KH20+BH20, hydr.
Bill of material
550286
BESTNR
Order No.
550286
D
Diameter
112 mm
D1
Diameter
20 mm
D2
Diameter
25 mm
SPH
Clamping stroke Ø
0.5 mm
H
50 mm
H1
30 mm
GEW
Weight
1130 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772000172
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D