??
CAD model selection
Selectable products: 1
559681
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6208MD - Double clamping module, mechanical
Bill of material
559681
BESTNR
Order No.
559681
GR
Size
BM10
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
6 kN
HK
Holding force
25 kN
ENTR
Opening
mechanical
MD
Tightening torque
30 Nm
B1
Diameter
9.0 mm
D
Diameter
77.5 mm
DN
Diameter
22 mm
H
50 mm
H1
10.2 mm
L
92 mm
R
50 mm
SW
Width across flats
10 mm
GEW
Weight
1600 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772020320
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D