??
CAD model selection
Selectable products: 1
553405
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6212M - Clamping module, mechanical
Bill of material
553405
BESTNR
Order No.
553405
GR
Size
BM10
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
10 kN
HK
Holding force
17 kN
ENTR
Opening
mechanical
A1
10 mm
D
Diameter
46 mm
D1
Diameter
15 mm
DN
Diameter
22 mm
E1
12 mm
H
40 mm
M
Thread
M 8 mm
Q
Diameter
3 mm
S1
5.0 mm
T
29 mm
T1
4.9 mm
GEW
Weight
360 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772002671
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D