??
CAD model selection
Selectable products: 1
559094
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6212M - Clamping module, mechanical
Bill of material
559094
BESTNR
Order No.
559094
GR
Size
BM20
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
20 kN
HK
Holding force
43 kN
ENTR
Opening
mechanical
A1
16 mm
D
Diameter
70 mm
D1
Diameter
25 mm
DN
Diameter
32 mm
E1
14 mm
H
60 mm
M
Thread
M 12 mm
Q
Diameter
4 mm
S1
5.5 mm
T
16 mm
T1
5.2 mm
GEW
Weight
1330 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772019860
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D