??
CAD model selection
Selectable products: 1
550288
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370 ZI - Indexing slot nut
Bill of material
550288
BESTNR
Order No.
550288
GR
Size
20.3
B
10 mm
H
8 mm
L
20 mm
G
Thread
M4 mm
GEW
Weight
15 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772000196
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D