??
CAD model selection
Selectable products: 1
424267
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZMM - Screw-in coupling mechanism
Bill of material
424267
BESTNR
Order No.
424267
PDF
catalog sheet
PDF
GR
Size
10
NW
Nominal bore
5
A
Thread
M30 x 1,5 mm
B
Diameter
24 mm
C
19 mm
G
29.2 mm
K
7 mm
P
Diameter
25 mm
SW
Width across flats
22 mm
GEW
Weight
74 g
CTN
Customs tariff number
84812010
EAN
European Article Number
4020772424268
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D