??
CAD model selection
Selectable products: 1
424184
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZMMG - Coupling mechanism adapter
Bill of material
424184
BESTNR
Order No.
424184
GR
Size
40
PDF
catalog sheet
PDF
NW
Nominal bore
5
A
56 mm
A1
33 mm
A2
18 mm
B
65 mm
HA
45 mm
K
13 mm
N
Diameter
6.0 mm
P
Diameter
9 mm
R
Thread
G1/8
T
12 mm
U
45 mm
GEW
Weight
1000 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772424183
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D