??
CAD model selection
Selectable products: 1
430124
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZR-02 - Push-in fittings, pneumatic
Bill of material
430124
BESTNR
Order No.
430124
PDF
catalog sheet
PDF
ABB
Fig. No.
2
BD
max. operating pressure
12 bar
D
hose diameter
8 mm
SW
Width across flats
17 mm
R
Connection
G 1/4 Inch
GEW
Weight
27 g
CTN
Customs tariff number
74199990
EAN
European Article Number
4020772430122
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.