??
CAD model selection
Selectable products: 1
305409
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370 ZR - Pipe fittings, brass
Bill of material
305409
BESTNR
Order No.
305409
PDF
catalog sheet
PDF
ABB
Fig. No.
1
BEZ
Version
Pivoling T-fitting, angled
A
22.0 mm
L
27.5 mm
R
Thread
G1/8
B
9.5 mm
C
17.5 mm
D
5.5 mm
E
13.5 mm
SW
Width across flats
14 mm
GEW
Weight
44 g
CTN
Customs tariff number
74122000
EAN
European Article Number
4020772305406
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D