??
CAD model selection
Selectable products: 1
305417
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370 ZR - Pipe fittings, brass
Bill of material
305417
BESTNR
Order No.
305417
PDF
catalog sheet
PDF
ABB
Fig. No.
2
BEZ
Version
Tube male stud coupling
A
33.0 mm
L
8.0 mm
R
Thread
G1/8
B
9.5 mm
C
0.0 mm
D
0.0 mm
E
0.0 mm
SW
Width across flats
14 mm
GEW
Weight
23 g
CTN
Customs tariff number
74122000
EAN
European Article Number
4020772305413
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D