??
CAD model selection
Selectable products: 1
305425
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370 ZR - Pipe fittings, brass
Bill of material
305425
BESTNR
Order No.
305425
PDF
catalog sheet
PDF
ABB
Fig. No.
3
BEZ
Version
Pivoling T-fitting
A
22.0 mm
L
27.5 mm
R
Thread
G1/8
B
9.5 mm
C
17.5 mm
D
5.5 mm
E
13.5 mm
SW
Width across flats
14 mm
GEW
Weight
60 g
CTN
Customs tariff number
74122000
EAN
European Article Number
4020772305420
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.