??
CAD model selection
Selectable products: 1
320986
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370 ZR - Pipe fittings, brass
Bill of material
320986
BESTNR
Order No.
320986
PDF
catalog sheet
PDF
ABB
Fig. No.
1
BEZ
Version
Pivoling T-fitting, angled
A
28.0 mm
L
32.5 mm
R
Thread
G1/4
B
15.0 mm
C
22.5 mm
D
8.0 mm
E
18.0 mm
SW
Width across flats
19 mm
GEW
Weight
80 g
CTN
Customs tariff number
74122000
EAN
European Article Number
4020772320980
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D