??
CAD model selection
Selectable products: 1
321042
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370 ZR - Pipe fittings, brass
Bill of material
321042
BESTNR
Order No.
321042
PDF
catalog sheet
PDF
ABB
Fig. No.
4
BEZ
Version
Fitting angled
A
56.0 mm
L
27.5 mm
R
Thread
-
B
0.0 mm
C
17.5 mm
D
4.0 mm
E
13.5 mm
SW
Width across flats
14 mm
GEW
Weight
37 g
CTN
Customs tariff number
74122000
EAN
European Article Number
4020772321048
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.