??
CAD model selection
Selectable products: 1
427963
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370 ZR - Pipe fittings, brass
Bill of material
427963
BESTNR
Order No.
427963
PDF
catalog sheet
PDF
ABB
Fig. No.
6
BEZ
Version
Brass pipe
A
13.0 mm
L
23.0 mm
R
Thread
G1/8
B
0.0 mm
C
0.0 mm
D
4.5 mm
E
8.0 mm
SW
Width across flats
14 mm
GEW
Weight
16 g
CTN
Customs tariff number
74122000
EAN
European Article Number
4020772427962
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.