??
CAD model selection
Selectable products: 1
533075
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZSK-08 - Air gun valve, pneumatic
Bill of material
533075
BESTNR
Order No.
533075
PDF
catalog sheet
PDF
BD
max. operating pressure
10 bar
NW
Nominal bore
2.5
ND
Nominal flow
240 l/min
SW
Width across flats
13 mm
R
Thread
G 1/8
GEW
Weight
10 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772533076
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D