??
CAD model selection
Selectable products: 1
306183
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZZ - Positioning pull-stud
Bill of material
306183
BESTNR
Order No.
306183
GR
Size
20 / 1000
D1
Diameter
16 mm
DN
Diameter
32 mm
H
64 mm
GEW
Weight
225 g
CTN
Customs tariff number
82041100
EAN
European Article Number
4020772306182
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D