??
CAD model selection
Selectable products: 1
66738
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951GZ_DW - Push-Pull Cylinder, thread-flange-mounting, with guided piston rod, double acting
Bill of material
66738
BESTNR
Order No.
66738
ARTNR
Article No.
6951GZ-11-20
TYPBA
Operating mode
double acting
PDF
catalog sheet
PDF
KD
Push force at 350 bar
27.7
KZ
Pull force at 350 bar
13.9 kN
VD
Vol. push
23.0 cm ³
VZ
Vol. pull
11.90 cm ³
VQ
Max. oil flow rate Q
1.640 l/min.
POS
Position
29.5 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
A
Thread
M48x1.5 mm
C
172.0 mm
D
79 mm
F
32.0 mm
G
13.0 mm
H
Diameter
22.23 mm
JXT
Thread x Depth
M12 x 13 mm
L
13 mm
P
47.5 mm
R
31.5 mm
T
Diameter
60.0 mm
U
Thread
G 1/4 Inch
V
Angle
30 °
W
25.5 mm
AD
Diameter
4.8 mm
GEW
Weight
1379 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772066734
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D