??
CAD model selection
Selectable products: 1
301192
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6372AGH - Gripping jaw, smooth, hardened
Bill of material
301192
BESTNR
Order No.
301192
ARTNR
Article No.
6372-4041-E090
GEW
Weight
352 g
A
Size
90
B
44 mm
C
36 mm
D
Diameter
9.0 mm
E
15 mm
F
Diameter
14 mm
G
9.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772301194
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D