??
CAD model selection
Selectable products: 1
562006
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6425FG - Base element
Bill of material
562006
BESTNR
Order No.
562006
D
Diameter
90 mm
H
56 mm
GEW
Weight
5717 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772022822
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D