??
CAD model selection
Selectable products: 1
90316
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6803 - Vertical acting toggle clamp with open clamping arm and angle base
Bill of material
90316
BESTNR
Order No.
90316
GR
Size
1
PDF
catalog sheet
PDF
HANDGRIFF
colour
red
F1
Force F1
0.6 kN
F2
Force F2
1.1 kN
AS
Clamping screw
M 5x30 mm
GEW
Weight
125 g
WB
Angle range
°
W1
Angle ALPHA (α)
105 °
W2
Angle Alpha 2 (α2)
105 °
A
5 mm
B
34.5 mm
C
14 mm
D
Diameter
4.5 mm
E
18 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
7 mm
H
45.0 mm
H1
125.0 mm
HWMIN
2.5 mm
HWMAX
9.0 mm
I
10 mm
K
10 mm
L1
61 mm
L2
58 mm
M
20.0 mm
N
30.0 mm
O
5 mm
P
30 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090319
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number90316
Order No.90316
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 127.50EUR
Gross list prices from 1024.80EUR
Gross list prices from 10022.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:01 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.