??
CAD model selection
Selectable products: 1
90464
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6804 - Vertical acting toggle clamp with solid arm and horizontal base
Bill of material
90464
BESTNR
Order No.
90464
GR
Size
6
PDF
catalog sheet
PDF
HANDGRIFF
colour
red
F1
Force F1
3.5 kN
F2
Force F1
5.5 kN
AS
Clamping screw
M12x110 mm
GEW
Weight
2200 g
WB
Angle range
°
W1
140 °
W2
60 °
A
10 mm
B
165 mm
C
50.5 mm
D
Diameter
13.0 mm
E
90 mm
F
20 mm
H
81 mm
H1
331 mm
HWMIN
-5.0 mm
HWMAX
51.0 mm
I
30 mm
K
24.5 mm
L
- mm
L1
232.0 mm
L2
206 mm
M
68 - 72 mm
M1
- mm
N
100 mm
P
90 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090463
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D