??
CAD model selection
Selectable products: 1
90779
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6809P - Modular clamp with swivelling foot, welding version
Bill of material
90779
BESTNR
Order No.
90779
GR
Size
10
VERS
5
PDF
catalog sheet
PDF
F1
Force F1
34.0 kN
POS
Position
WB
Angle range
°
GEW
Weight
5560 g
B2
20 mm
B4
90 mm
C
70 mm
C1
52 mm
C2
35 mm
C3
22 mm
F
77 mm
G
Thread
M 16
H
117 mm
H1
83 mm
H2
33.5 mm
H3
25 mm
H4
210 mm
L
155 mm
R
14 mm
R1
25.0 mm
AL
Angle ALPHA (α)
[0-200] °
BE
Angle Beta
[0-60] °
GA
Angle Gamma
[0-28] °
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090777
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D