??
CAD model selection
Selectable products: 1
90811
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6810P - Modular clamp with vertical foot, welding version
Bill of material
90811
BESTNR
Order No.
90811
GR
Size
4
VERS
2
PDF
catalog sheet
PDF
F1
Force F1
7.0 kN
GEW
Weight
970 g
POS
WB
Angle range
°
B2
10 mm
B4
52 mm
C
44 mm
C1
26 mm
C2
19 mm
C3
16 mm
F
41 mm
G
Thread
M8 mm
H
88 mm
H1
38 mm
H2
50 mm
H3
12 mm
H4
142 mm
L
82 mm
R
8 mm
R1
15.0 mm
AL
Angle ALPHA (α)
[0-190]
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090814
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number90811
Order No.90811
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1126.50EUR
Gross list prices from 10115.50EUR
Gross list prices from 100100.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:01 AM
Preview - Generation
Preview
3D
Dimension
2D