??
CAD model selection
Selectable products: 1
90878
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6811P - Heavy vertical toggle clamp with horizontal base
Bill of material
90878
BESTNR
Order No.
90878
GR
Size
4
PDF
catalog sheet
PDF
F1
Force F1
5 kN
SCH
Clamping screw
M12x 80
GEW
Weight
1250 g
WB
Angle range
°
AL
Angle ALPHA (α)
120 °
A
12.2 mm
B
100 mm
C
30 mm
D
Diameter
8.5 mm
E
0 mm
F
75 mm
H
44 mm
HW
Stroke
mm
Enter value for HW
Stroke
mm
cm
inch
ft
HWMIN
-19.0
HWMAX
14.0
H1
216 mm
I
24 mm
K
15.0 mm
L1
146 mm
L2
160 mm
M
45 mm
N
65 mm
P
60.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090876
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number90878
Order No.90878
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1197.50EUR
Gross list prices from 10179.00EUR
Gross list prices from 100160.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:01 AM
Preview - Generation
Preview
3D
Dimension
2D