??
CAD model selection
Selectable products: 1
90928
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6812P - Heavy vertical toggle clamp with vertical base and mounting holes
Bill of material
90928
BESTNR
Order No.
90928
GR
Size
8
PDF
catalog sheet
PDF
SCH
Clamping screw
M16x110
F1
Force F1
20 kN
GEW
Weight
4060 g
WB
Angle range
°
AL
Angle
120 °
A
12.2 mm
B
151 mm
C
55 mm
D
Diameter
12.5 mm
D1
Diameter
9.7 mm
E
0 mm
F
120 mm
H
106.0 mm
H1
338.0 mm
H2
15 mm
H3
40 mm
HW
Stroke
mm
Enter value for HW
Stroke
mm
cm
inch
ft
HWMIN
25.0 mm
HWMAX
76.0 mm
I
36 mm
K
20 mm
L1
226 mm
L2
219 mm
N
76 mm
O
16 mm
P
95.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090920
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number90928
Order No.90928
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1275.00EUR
Gross list prices from 10249.50EUR
Gross list prices from 100221.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:01 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.