??
CAD model selection
Selectable products: 1
93021
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6830 - Horizontal acting toggle clamp with open clamping arm and horizontal base
Bill of material
93021
BESTNR
Order No.
93021
GR
Size
2
PDF
catalog sheet
PDF
HANDGRIFF
colour
rot
F1
Force F1
1.00 kN
F2
Force F2
1.2 kN
AS
M6 x 35 mm
GEW
185 g
W1
Angle ALPHA (α)
90 °
WB
Angle range
°
A
6 mm
B
64 mm
C
26 mm
D
5.6 mm
D1
5.6 mm
E
32.0 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
16.0 mm
H
24.0 mm
H1
45.0 mm
H2
68.0 mm
HWMIN
-1.5 mm
HWMAX
5.0 mm
I
13.2 mm
K
6.0 mm
L
12.7 mm
L1
162 mm
M
19,5 - 29,5 mm
M1
28.5 mm
M2
-
N
42.0 mm
P
38.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772093020
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number93021
Order No.93021
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 130.40EUR
Gross list prices from 1028.70EUR
Gross list prices from 10026.60EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:02 AM
Preview - Generation
Preview
3D
Dimension
2D