??
CAD model selection
Selectable products: 1
92643
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6842PL - Heavy push-pull type toggle clamp with replugable hand lever
Bill of material
92643
BESTNR
Order No.
92643
GR
Size
5
PDF
catalog sheet
PDF
F1
Force F1
12 kN
F2
Force F2
12 kN
AS
Clamping screw
M10 X 50 mm
GEW
Weight
1600 g
OFPOS
Stroke
50 mm
POS
Position
A
Diameter
20 mm
B
63 mm
C
76 mm
D
Diameter
8.5 mm
E
40 mm
H
18 mm
H1
178.0 mm
H2
277.5 mm
K
8 mm
L
35.0 mm
L1
195 mm
L2
266 mm
M
42 mm
M1
41 mm
N
58 mm
P
135 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772092641
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D