??
CAD model selection
Selectable products: 1
94029
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6843 - Angle base, solid
Bill of material
94029
BESTNR
Order No.
94029
GR
Size
2
PDF
catalog sheet
PDF
A
60 mm
B
11.0 mm
C
11 - 18 mm
D
Diameter
6.7 mm
F
40 mm
H
24 mm
I
40 mm
K
Diameter
16.2 mm
L
5 mm
M
40 mm
GEW
Weight
160 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772094027
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D