??
CAD model selection
Selectable products: 1
93864
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6860 - Combination clamp
Bill of material
93864
BESTNR
Order No.
93864
GR
Size
3
PDF
catalog sheet
PDF
F1
3.0 kN
F2
3.0 kN
HANDGRIFF
colour
red
GEW
1620 g
POS
Position
A
29.0 mm
B
74 mm
C
50 mm
D
8.5 mm
E
37 mm
F
14.0 mm
G
34.0 mm
H
56 mm
H1
110 mm
H2
106 mm
HW1MIN
HW1 min.
40 mm
HW1MAX
HW1 max.
50 mm
HW2MIN
HW2 min.
20 mm
HW2MAX
HW2 max.
30 mm
I
20 mm
K
20.0 mm
L
270 mm
M
60 - 80
N
96 mm
P
90 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772093860
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number93864
Order No.93864
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1128.50EUR
Gross list prices from 10118.50EUR
Gross list prices from 100104.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:03 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.