??
CAD model selection
Selectable products: 1
94524
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6847 - Hook type toggle clamp
Bill of material
94524
BESTNR
Order No.
94524
GR
Size
1
PDF
catalog sheet
PDF
F1
Force F1
2 kN
POS
WB
Angle range
0 °
ALPHA
135 °
VW
Adjustment distance
7 mm
B1
16 - 23 mm
B2
35 - 42 mm
C
19 mm
D
Diameter
4.50 mm
D1
Diameter
5.30 mm
E1
16.5 - 23.5 mm
E2
35.0 - 42.5 mm
H
22.7 mm
H1
34.5 mm
H2
111 mm
K
6 mm
L1
88.0 mm
M
25.5 - 30.5 mm
N
40 mm
P
31 mm
R
4.5 mm
S
45 mm
GEW
Weight
100 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772094522
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D