??
CAD model selection
Selectable products: 1
94623
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6847G - Counter catch
Bill of material
94623
BESTNR
Order No.
94623
GR
Size
1
PDF
catalog sheet
PDF
H1
Height
29 mm
GEW
Weight
40 g
B
6 mm
C
19 mm
D
4.5 mm
D1
Diameter
8 mm
H
22.7 mm
K
6 mm
L
Length
31 mm
M
25,5-30,5 mm
N
40 mm
O
6.9 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772094621
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D