??
CAD model selection
Selectable products: 1
94706
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6848H - Hook type toggle clamp horizontal
Bill of material
94706
BESTNR
Order No.
94706
GR
Size
3
PDF
catalog sheet
PDF
HANDGRIFF
colour
red
F1
Force F1
3.2 kN
GEW
Weight
330 g
POS
Position
mm
BMIN
B min.
53.5 mm
BMAX
B max.
101 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
C
19 mm
C1
14 mm
D
Diameter
6.5 mm
D1
Diameter
6 mm
EMIN
E min.
48.5 mm
EMAX
E max.
96 mm
H
19 mm
H1
70.0 mm
H2
136.0 mm
K
8.0 mm
LMIN
L min.
169 mm
LMAX
L max.
216 mm
L1
93 mm
M
24.5 - 32.0 mm
N
48.0 mm
P
35.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772094706
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number94706
Order No.94706
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 149.00EUR
Gross list prices from 1044.30EUR
Gross list prices from 10039.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:04 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.