??
CAD model selection
Selectable products: 1
90134
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6800S - Vertical toggle clamp with safety latch with open clamping arm and horizontal base
Bill of material
90134
BESTNR
Order No.
90134
GR
Size
2
PDF
catalog sheet
PDF
HANDGRIFF
colour
red
GRIFF2
colour
red
F1
Force F1
0.8 kN
F2
Force F2
1.2 kN
AS
Clamping screw
M 6 x 35 mm
GEW
Weight
260 g
W1
Angle ALPHA (α)
105 °
WB
Opening angle
°
W2
Angle Alpha 2 (α2)
60 °
A
6 mm
B
52 mm
C
20.0 mm
D
Diameter
5.5 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
E
25 mm
F
11 mm
H
23.0 mm
H1
139.5 mm
HWMIN
-3.0 mm
HWMAX
4.5 mm
I
12 mm
K
6.0 mm
L
12.5 mm
L1
78 mm
L2
89 mm
M
23 - 31 mm
N
43 mm
P
32 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090135
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D