??
CAD model selection
Selectable products: 1
90274
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6802S - Vertical toggle clamp with safety latch with open clamping arm and vertical base
Bill of material
90274
BESTNR
Order No.
90274
GR
Size
3
PDF
catalog sheet
PDF
HANDGRIFF
colour
red
GRIFF2
colour
red
F1
Force F1
1.2 kN
F2
Force F2
2.5 kN
AS
Clamping screw
M 8 x 45 mm
GEW
Weight
470 g
W1
Angle ALPHA (α)
105 °
WB
Opening angle
°
W2
Angle Alpha 2 (α2)
60 °
A
8 mm
B
79 mm
C
20.0 mm
D
Diameter
7.5 mm
E
36 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
19 mm
H
48.0 mm
H1
200 mm
HWMIN
10.0 mm
HWMAX
18.5 mm
I
18 mm
K
7.5 mm
L
- mm
L1
111 mm
L2
112 mm
M
41 mm
M1
- mm
N
48 mm
P
40 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090272
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number90274
Order No.90274
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 165.50EUR
Gross list prices from 1058.50EUR
Gross list prices from 10052.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:00 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.