??
CAD model selection
Selectable products: 1
90357
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6803S - Vertical toggle clamp with safety latch with open clamping arm and angled base
Bill of material
90357
BESTNR
Order No.
90357
GR
Size
2
PDF
catalog sheet
PDF
HANDGRIFF
colour
red
GRIFF2
colour
red
F1
Force F1
0.8 kN
F2
Force F2
1.2 kN
AS
Clamping screw
M 6x35 mm
GEW
Weight
250 g
W1
Angle ALPHA (α)
105 °
WB
Angle range
°
W2
Angle Alpha 2 (α2)
60 °
A
6 mm
B
41 mm
C
20.0 mm
D
Diameter
6.1 mm
E
25 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
6 mm
H
60.0 mm
H1
176.5 mm
HWMIN
8.0 mm
HWMAX
15.5 mm
I
12 mm
K
6 mm
L1
77 mm
L2
90 mm
M
25.5 mm
N
37.0 mm
O
5 mm
P
32 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090357
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number90357
Order No.90357
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 159.50EUR
Gross list prices from 1053.50EUR
Gross list prices from 10048.40EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:01 AM
Preview - Generation
Preview
3D
Dimension
2D