??
CAD model selection
Selectable products: 1
90399
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6804S - Vertical toggle clamp with safety latch with solid clamping arm and horizontal base.
Bill of material
90399
BESTNR
Order No.
90399
GR
Size
3
PDF
catalog sheet
PDF
HANDGRIFF
colour
red
GRIFF2
colour
red
F1
Force F1
1.4 kN
F2
Force F1
2.5 kN
AS
Clamping screw
M 8x45 mm
GEW
Weight
470 g
W1
Angle ALPHA (α)
105 °
WB
Opening angle
°
W2
Angle Alpha 2 (α2)
60 °
A
6 mm
B
81 mm
C
20 mm
D
Diameter
7.1 mm
E
43 mm
F
19 mm
H
48 mm
H1
186 mm
HWMIN
0.0 mm
HWMAX
12.0 mm
I
18 mm
K
7.5 mm
L1
112 mm
L2
112 mm
M
32 mm
N
46 mm
P
35 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090395
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number90399
Order No.90399
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 165.50EUR
Gross list prices from 1058.50EUR
Gross list prices from 10052.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:01 AM
Preview - Generation
Preview
3D
Dimension
2D