??
CAD model selection
Selectable products: 1
92619
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6840S - Push-pull type toggle clamp with safety latch
Bill of material
92619
BESTNR
Order No.
92619
GR
Size
3
PDF
catalog sheet
PDF
F1
Force
2.5 kN
F2
Force
2.5 kN
AS
Clamping screw
M8 x 35
GEW
402 g
C
Stroke
32 mm
POS
Position
HWMIN
22 mm
HWMAX
35 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
A
Diameter
12.0 mm
M2
Thread
M 20 X 1,5
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772092610
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D