??
CAD model selection
Selectable products: 1
95182
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6830NI - Horizontal acting toggle clamp with horizontal base
Bill of material
95182
BESTNR
Order No.
95182
GR
Size
2
PDF
catalog sheet
PDF
HANDGRIFF
colour
red
F1
Force F1
1.00 kN
F2
Force F2
1.2 kN
AS
Clamping screw
M6 x 35 mm
GEW
Weight
185 g
WB
Angle range
°
ALPHA
Angle ALPHA (α)
90 °
A
6 mm
B
64 mm
C
26.0 mm
D
Diameter
5.6 mm
D1
Diameter
5.6 mm
E
32.0 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
16.0 mm
H
24.0 mm
H1
45.0 mm
H2
68 mm
HWMIN
-1.6 mm
HWMAX
5.0 mm
I
13.2 mm
K
6.0 mm
L
12.7 mm
L1
162 mm
M
19.5 - 29.5 mm
M1
28.5 mm
N
42.0 mm
P
38.0 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772095185
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number95182
Order No.95182
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 155.50EUR
Gross list prices from 1050.50EUR
Gross list prices from 10044.60EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:04 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.