??
CAD model selection
Selectable products: 1
95349
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6844NI - Push-Pull type toggle clamps
Bill of material
95349
BESTNR
Order No.
95349
GR
Size
2
PDF
catalog sheet
PDF
HANDGRIFF
colour
red
F1
Force F1
1.0 kN
F2
Force F2
1.0 kN
AS
Clamping screw
M 6 x 25
GEW
Weight
130 g
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBX
Stroke max.
21 mm
A
Diameter
10 mm
B
35 mm
E
15 mm
HWN
HW min.
17 mm
HWX
HW max.
25 mm
H
24 mm
H1
73 mm
L1
68 mm
L2
13 mm
L3
68 mm
M
Thread
M 6 mm
M2
Thread
M16 x 1,5 mm
N
31 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772095345
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number95349
Order No.95349
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 182.50EUR
Gross list prices from 1073.50EUR
Gross list prices from 10066.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:04 AM
Preview - Generation
Preview
3D
Dimension
2D