??
CAD model selection
Selectable products: 1
95422
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6847NI - Hook type toggle clamp
Bill of material
95422
BESTNR
Order No.
95422
GR
Size
3
PDF
catalog sheet
PDF
F1
Force F1
1.5 kN
GEW
Weight
270 g
POS
VWEG
Adjustment distance
mm
Enter value for VWEG
Adjustment distance
mm
cm
inch
ft
VW
Adjustment distance
12 mm
B1
32.5 - 44.0 mm
B2
65.5 - 77.0 mm
C
19 mm
D
5.6 mm
D1
Diameter
8 mm
E1
39.5 - 50.5 mm
E2
72.5 - 84.0 mm
H
22.7 mm
H1
36.5 mm
H2
179 mm
K
13 mm
L1
148.0 mm
M
31.0 - 36 mm
N
45 mm
P
40 mm
R
5.5 mm
S
97 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772095420
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D