??
CAD model selection
Selectable products: 1
90290
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6832B - Horizontal toggle clamp, black, with vertical base
Bill of material
90290
BESTNR
Order No.
90290
GR
Size
0
PDF
catalog sheet
PDF
F1
Force F1
0.3 kN
F2
Force F2
0.4 kN
AS
Clamping screw
M4 x 34 mm
GEW
Weight
35 g
ALPHA
Angle ALPHA (α)
90 °
WB
Angle range
°
A
4 mm
B
28.0 mm
C
11.5 - 15.5 mm
D
Diameter
4.6 mm
D1
Diameter
- mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
E
9.0 mm
F
5 mm
H
25 mm
H1
33 mm
HWMIN
2.2 mm
HWMAX
13.7 mm
I
7.5 mm
K
6.3 mm
L
- mm
L1
79 mm
M
20 mm
M1
- mm
N
12 mm
O
3 mm
P
25.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090296
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number90290
Order No.90290
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 125.50EUR
Gross list prices from 1023.60EUR
Gross list prices from 10020.80EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:01 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.