??
CAD model selection
Selectable products: 1
90696
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6835B - Horizontal acting toggle clamp with open clamping arm and horizontal base
Bill of material
90696
BESTNR
Order No.
90696
GR
Size
3
PDF
catalog sheet
PDF
F1
Force F1
1.80 kN
F2
Force F2
2.5 kN
GEW
Weight
210 g
A
8.0 mm
WB
Angle range
°
ALPHA
Angle ALPHA (α)
90 °
B
73 mm
C
25.7 mm
D
Diameter
6.5 mm
D1
Diameter
5.1 mm
E
34.5 mm
F
16.5 mm
H
34.0 mm
H1
65 mm
H2
86 mm
I
15.0 mm
K
7.00 mm
L
13 mm
L1
206.0 mm
M
22.5 - 27.5 mm
M1
27.0 mm
N
27 mm
O
6 mm
P
50 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090692
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D