??
CAD model selection
Selectable products: 1
90662
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6835BS - Horizontal toggle clamp with safety latch
Bill of material
90662
BESTNR
Order No.
90662
PDF
catalog sheet
PDF
GR
Size
3
F1
Force F1
1.80 kN
F2
Force F2
2.5 kN
GEW
Weight
45 g
POS
Position
A
8.0 mm
B
73 mm
C
25.7 mm
D
Diameter
6.5 mm
D1
Diameter
5.1 mm
E
34.5 mm
F
16.5 mm
H
34.0 mm
H1
65 mm
H2
86 mm
I
15.0 mm
K
7.00 mm
L
13 mm
L1
206.0 mm
M
22.5-27.5 mm
M1
27 mm
N
46.5 mm
O
6 mm
P
50 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090661
VERSHA
fuer Konfiguration
353
AS
Clamping screw
M8 x 45 mm
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D