??
CAD model selection
Selectable products: 1
555064
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6820A - Pneumatic toggle clamp with horizontal cylinder attachment
Bill of material
555064
BESTNR
Order No.
555064
GR
Size
4
PDF
catalog sheet
PDF
F1
Force F1
2.0 kN
F2
Force F2
3.0 kN
F3
F3 = maximum clamping force at 6 bar
1.50 kN
F4
F4 = maximum clamping force at 6 bar
2.20 kN
F5
piston force F5
0.75 kN
VN
Vn = Air consumption per double stroke in dm3 at 6 bar
0.80 dm³
AS
Clamping screw
M8 x 65 mm
GEW
Weight
1520 g
POS
Position
WA
Oeffnungswinkel ALPHA
90.5 °
A
10 mm
B
101.0 mm
C
32 mm
D
Diameter
8.6 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
E
45 mm
F
25 mm
H
45.0 mm
H1
99.5 mm
H2
92.0 mm
HWMIN
-3.0 mm
HWMAX
25.5 mm
I
20 mm
K
13.0 mm
L
- mm
L1
196.0 mm
M
45 mm
N
77.5 mm
R
Thread
G 1/8 mm/INCH
W
Diameter
16 mm
KD
Piston diameter
40 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772004033
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number555064
Order No.555064
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 1387.00EUR
Gross list prices from 10351.00EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 10:42 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.